Catalog navigation
CAD model selection
HELP_VARIABLE
Company
KSS.,Co.Ltd.
Description
SRT0601 - Rolled ball screw
Bill of material
SRT0601-146R220C7A0X
MN
Nominal model number
SRT0601
SD
Screw shaft outside diameter
6 mm
LD
Lead
1 mm
AG
Accuracy grade
Ct7
ST
Shaft end type
ST2
Shaft end type - Fixed side
LT
Total length of shaft
L1
Shaft Length- Screw Length
146.0 mm
S
Stroke
125.0 mm
GT
Grease type
ND
Nut direction
PN
Position of nut
mm
Enter value for PN
Position of nut
mm
cm
inch
ft
Download CAD models
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031